Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEMR | D-series motor right hand |
Displacement and input drive | 36TY | 36cc SAE B tapered #506 key |
Mounting flange | AA | SAE A 2 bolt |
Cover, control and porting | A111 | Anti-cavitation valve, 1 5/16 ORB side ported, idler drain |
Integral valving one | N000 | No valve |
Integral valving two | A000 | Anti-cavitational valve |
Bolt-on valving | N000 | No bolt-on valving |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
Screws | AN | AN: Screws |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |