Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEML | D-series motor left hand |
Displacement and input drive | 32SH | 32cc SAE 13 tooth |
Mounting flange | BB | SAE B 2 bolt |
Cover, control and porting | N112 | Standard cover, 1 5/16 ORB side ported, drive drain |
Integral valving one | N000 | No valve |
Integral valving two | N000 | No valve |
Bolt-on valving | N000 | No bolt-on valving |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
Screws | AM | AM: Screws |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |