Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 17PB | 17cc SAE B straight key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | L110 | Reversing valve shock valve, 1 1/16 ORB, drive drain, left-hand (counter-clockwise) primary rotation |
| Integral valving one | R000 | Reversing valve |
| Integral valving two | S300 | 300 bar shock valve |
| Bolt-on valving | SHIP | Cover for interface |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AM | AM: Screws |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
