Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 23HW | 23cc extended straight key speed |
| Mounting flange | BZ | SAE B 2 bolt speed sensor |
| Cover, control and porting | N112 | Standard cover, 1 5/16 ORB side ported, drive drain |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AG | Elgin part number on nameplate |
| Special features | NNN | Standard black paint |
| Bolt-on valving | N000 | No bolt-on valving |
| Cover, control and porting | N112 | Standard cover, 1 5/16 ORB side ported, drive drain |
| Displacement and input drive | 23HW | 23cc extended straight key speed |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Mounting flange | BZ | SAE B 2 bolt speed sensor |
| Nameplate | AG | Elgin part number on nameplate |
| Product | DEMB | D-series motor bi-directional |
| Screws | AK | AK: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
