Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMR | D-series motor right hand |
| Displacement and input drive | 32TY | 32cc SAE B tapered #506 key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | C109 | High flow (>25 GPM) anti-cavitation valve, 1 1/16 ORB, idler drain |
| Integral valving one | G276 | Relief valve, internal drain, 276 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | PD | PD: Screws |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
