Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEML | D-series motor left hand |
| Displacement and input drive | 25HY | 25cc SAE B tapered #506 key, speed sensor |
| C: MOUNTING | AZ | SAE A 2 bolt speed sensor |
| Cover, control and porting | B111 | Low flow (<25 GPM) anti-cavitation valve, 1 5/16 ORB, idler drain |
| Integral valving one | P3AC | Proportional relief valve low flow, 24V, 207 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| K: SPECIAL FEATURES | ANN | Dark grey paint |
| K: SPECIAL FEATURES | ANN | Dark grey paint |
| Screws | PC | PC: Screws |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
