Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 38HY | 38cc SAE B tapered #506 key, speed sensor |
| Mounting flange | BZ | SAE B 2 bolt speed sensor |
| Cover, control and porting | R330 | Reversing valve shock valve, 1 SAE split flange, idler drain, right-hand (clockwise) primary rotation |
| Integral valving one | R000 | Reversing valve |
| Integral valving two | S300 | 300 bar shock valve |
| Bolt-on valving | B2AF | D05 reversing valve, 24V, 276 bar |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AR | AR: Screws |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
