Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMR | D-series motor right hand |
| Displacement and input drive | 23HW | 23cc extended straight key speed |
| Mounting flange | BZ | SAE B 2 bolt speed sensor |
| Cover, control and porting | B109 | Low flow (<25 GPM) anti-cavitation valve, 1 1/16 ORB, idler drain |
| Integral valving one | F207 | Relief valve, internal drain, 207 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | PB | PB: Screws |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
