Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMR | D-series motor right hand |
| Displacement and input drive | 25TY | 25cc SAE B tapered #506 key |
| Mounting flange | AA | SAE A 2 bolt |
| Cover, control and porting | B111 | Low flow (<25 GPM) anti-cavitation valve, 1 5/16 ORB, idler drain |
| Integral valving one | P1AE | Proportional relief valve low flow, 12V, 255 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Bolt-on valving | N000 | No bolt-on valving |
| Cover, control and porting | B111 | Low flow (<25 GPM) anti-cavitation valve, 1 5/16 ORB, idler drain |
| Displacement and input drive | 25TY | 25cc SAE B tapered #506 key |
| Integral valving one | P1AE | Proportional relief valve low flow, 12V, 255 bar |
| Integral valving two | A000 | Anti-cavitational valve |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Mounting flange | AA | SAE A 2 bolt |
| Nameplate | AN | Standard nameplate |
| Product | DEMR | D-series motor right hand |
| Screws | PC | PC: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
