Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 21TY | 21cc SAE B tapered #506 key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | N411 | Standard cover, 1-11 BSPP, idler drain |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Bolt-on valving | N000 | No bolt-on valving |
| Cover, control and porting | N411 | Standard cover, 1-11 BSPP, idler drain |
| Displacement and input drive | 21TY | 21cc SAE B tapered #506 key |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Mounting flange | BB | SAE B 2 bolt |
| Nameplate | AN | Standard nameplate |
| Product | DEMB | D-series motor bi-directional |
| Screws | AK | AK: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
