CLM C motors
Combined with an integrated multi-disc parking brake, CLM C motors are optimized for size, lifetime, performance, and total installed cost. Tapered roller bearings allow for high radial loads, while the novel design of the rotating group provides market-leading efficiency.
Features and benefits
- Robust design with tapered roller bearing
- Hollow shaft, dust seal, and speed sensor available
- Integrated multi-disc parking brake
- Proven reliability and performance
- Worldwide sales and service
- Bearing design eliminates risks of leakage and increases serviceability
Applications
- Combination vibratory rollers under 3.5 tons
- Single-drum vibratory rollers under 3.5 tons
- Tandem vibratory rollers under 3.5 tons
- Walk-behind vibratory rollers
Specifications
- Displacement range: 272 cm3 to 545 cm3 [16.6 in3 to 33.3 in3]
- Maximum speed: 120 rpm
- Maximum pressure: 400 bar [5,800 psi]
- Maximum theoretical torque: 3,470 Nm [30,710 lb-in]
- Brake torque: 3,170 Nm [28,050 lb-in]