CLM 8S 470 MOTOR 2SP BRAKE 2200N.M, CLM-08-S-0470-2AX-S06-S11-SAN-3CII-R-CD-SB10-SP-DD-NNNNNN-product-details

CLM 8S 470 MOTOR 2SP BRAKE 2200N.M, CLM-08-S-0470-2AX-S06-S11-SAN-3CII-R-CD-SB10-SP-DD-NNNNNN

11305959

Model code: CLM-08-S-0470-2AX-S06-S11-SA-N-3CII-R-CD-SB10-SP-DD-NNNNNN


Tools

Product specifications

Characteristic
Value
Description
Model Code 1CLM-08-S-0470-2AX-S06-S11-SA
Model Code 2N-3CII-R-CD-SB10-SP-DD-NNNNNN

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm