Danfoss logo
Danfoss Char-Lynn H series 4-Bolt square_side port aligned with speed sensor (RIGHT)

MOTOR-ORBITAL,2000 SERIES 195 [11.9], M02119AH16AG0200010000000ABAAF

104-1388-006-SH

Model code: M02119AH16AG0200010000000ABAAF


Tools

Product specifications

Characteristic
Value
Description
Model CodeM02119AH16AG0200010000000ABAAF
Motor Series2000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size195
Geometric displacement [cm3/r [in3/r]]194.8 [11.89]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54]
Shaft typeStraight
Shaft dimensionDia. 32 mm, M8 x 1.25-6H thread in shaft end
Shaft KeyRectangular key, 10 x 8 x 45 mm
Main port thread typeBSP
Main port styleSideport - staggered
Main port dimensionG 1/2
Drain Port DimensionG 1/4
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit9900684-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06
BrandDanfoss
Sub brandChar-Lynn