Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02062AC03AD0100013000000ATCEF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | 2 s p83 b106 h14 | |
| Motor size | 100 | |
| Geometric displacement [cm3/r [in3/r]] | 101.6 [6.20] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - A | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Endport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Environmental coated, Black | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - High pressure | |
| Seal Kit | 9900352-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Customized | |
| Design code | 06 | |
| Brand | Danfoss | |
| Low pressure relief | None | |
| Output shaft type | TAP 1.25in S5/16X1in | |
| Seal options | HP SHAFT SEAL | |
| Series | 2000 series | |
| Sub brand | Char-Lynn |