Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02055AF04AF0100013000000ABAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | 2 s p102 b146 h14 | |
| Motor size | 90 | |
| Geometric displacement [cm3/r [in3/r]] | 90.6 [5.53] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - B | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 9.4, 146.0, 14.4 [4.00 x 0.37, 5.75, 0.57] SAE B | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - 180 deg to each other | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - High pressure | |
| Seal Kit | 9900352-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | Danfoss | |
| Low pressure relief | None | |
| Output shaft type | SPL 14T 12/24 3/8-16 | |
| Seal options | HP SHAFT SEAL | |
| Series | 2000 series | |
| Sub brand | Char-Lynn |
