Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02049AH16AS0200010AD0000ABAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 s p83 b106 h14 | |
| Motor size | 80 | |
| Geometric displacement [cm3/r [in3/r]] | 80.6 [4.92] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Rectangular key, 10 x 8 x 45 mm | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9900684-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | Speed, Hall effect, 30 pulses, M12 connector | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Low pressure relief | None | |
| Output shaft type | Str 32mm s10x8x45mm | |
| Seal options | Standard | |
| SERIES | 2000 series |