Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Standard | |
| Shaft Seal | NBR - Standard | |
| Dust seal | Standard | |
| Sensor | Speed sensor ready, 30 pulses | |
| Packaging | Single pack | |
| Name Tag | Customized | |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Check valve function | Yes | |
| Design code | 06 | |
| Drain Port Dimension | M12 x 1.5-6H O-ring port | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 90.6 [5.53] | |
| Hydraulic valve function | None | |
| Main port dimension | M22 x 1.5-6H O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | Metric | |
| Model Code | M02055AB03BA1500010AH0000ABAUF | |
| Motor Series | 2000 Series | |
| Motor Size | 90 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 3.3, 147.6, 13.6 [5.00 x 0.13, 5.81, 0.54] | |
| Mounting Flange Type | 4 Bolt - Wheel | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 61258-000 | |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 inch | |
| Special Features Assembly | Standard | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve system | Disc valve with valve drive |
