Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02062BN39AG0200010000000ABAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 100 | |
| Geometric displacement [cm3/r [in3/r]] | 101.6 [6.20] | |
| Motor type | Short | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Short | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 100.0 x 6.1, 125.0, 11.0 [3.94 x 0.24, 4.92, 0.43] - Spec. Component | |
| Shaft type | None | |
| Shaft dimension | n/a | |
| Shaft Key | n/a | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 1/2 | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | n/a | |
| Shaft Seal | n/a | |
| Seal Kit | 9900681-000 | |
| Front bearing type | n/a | |
| Rear bearing type | n/a | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Product height in | 6.200 | |
| Product height mm | 157.480 | |
| Product length in | 5.220 | |
| Product length mm | 132.588 | |
| Product width in | 6.200 | |
| Product width mm | 157.480 |
