Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02187AD00AB0100010000000ABAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | 4 b p102 b127 h14 w leak slots | |
| Motor size | 305 | |
| Geometric displacement [cm3/r [in3/r]] | 306.6 [18.71] | |
| Motor type | Short | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Short | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.4, 127.0, 13.6 [4.00 x 0.25, 5.00, 0.54] - Spec. Component | |
| Shaft type | None | |
| Shaft dimension | n/a | |
| Shaft Key | n/a | |
| Main port thread type | Manifold | |
| Main port style | Sideport - staggered | |
| Main port dimension | Port A: 0.500 inch & Port B: 0.625 inch drilled hole, 3 x 3/8 - 16 UNC-2B block mounting threads | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | n/a | |
| Shaft Seal | n/a | |
| Seal Kit | 61259-000 | |
| Front bearing type | n/a | |
| Rear bearing type | n/a | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Output shaft type | None | |
| Product height in | 4.690 | |
| Product height mm | 119.126 | |
| Product length in | 6.530 | |
| Product length mm | 165.862 | |
| Product width in | 4.690 | |
| Product width mm | 119.126 | |
| Seal options | Standard | |
| Series | 2000 series | |
| Sub brand | CHAR-LYNN | Char-Lynn |
