Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Standard | |
| Shaft Seal | NBR - Standard | |
| Dust seal | Standard | |
| Sensor | Speed sensor ready, 30 pulses | |
| Packaging | Single pack | |
| Name Tag | Customized | |
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Design code | 06 | |
| Drain Port Dimension | M12 x 1.5-6H O-ring port | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 90.6 [5.53] | |
| Hydraulic valve function | None | |
| Main port dimension | M22 x 1.5-6H O-Ring port | |
| Main port style | Sideport - 180 deg to each other | |
| Main port thread type | Metric | |
| Model Code | M02055AH04BE1500010AH00ABABAUF | |
| Motor Series | 2000 Series | |
| Motor Size | 90 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] | |
| Mounting flange type | 4 Bolt - Square | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 61258-000 | |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft type | Splined | |
| Special Features Assembly | Direction of rotation | |
| Valve system | Disc valve with valve drive |