Product specifications
Characteristic | Value |
|---|---|
| Model Code | M02049AC05AA0100010000000ABAAF |
| Motor Series | 2000 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor size | 80 |
| Geometric displacement [cm3/r [in3/r]] | 80.6 [4.92] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 2 Bolt - A |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
| Shaft type | Splined |
| Shaft dimension | Dia. 1 inch, 6B SAE J499, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 61258-000 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 06 |