Product specifications
Characteristic | Value |
|---|---|
| Model Code | M02049BZ01BE1500013000000AABGF |
| Motor Series | 2000 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor size | 80 |
| Geometric displacement [cm3/r [in3/r]] | 80.6 [4.92] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Square |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, M10 x 1.50-6H [1.75 x 0.12, 3.50, M10 x 1.50-6H] |
| Shaft type | Straight |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | Woodruff key, 1/4 x 1 inch |
| Main port thread type | Metric |
| Main port style | Sideport - 180 deg to each other |
| Main port dimension | M22 x 1.5-6H O-Ring port |
| Drain Port Dimension | M12 x 1.5-6H O-ring port |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - High pressure |
| Seal Kit | 9900352-000 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Customized |
| Design code | 06 |