Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Two-speed motor | |
| Shaft Seal | NBR - Standard | |
| Dust seal | Standard | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Check valve function | No | |
| Design code | 01 | |
| Drain Port Dimension | G 1/4, G 1/4 pilot control port, Optional G 1/4 drain port for pilot operated normally low speed | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 158.1 [9.65] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1/2, 4 x M10 x 1.5-6H block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | M22096AC19AD0200010000000AAAAA | |
| Motor Series | 2000 Series | |
| Motor Size | 160 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Mounting flange type | 2 Bolt - A | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Paint information | n/a | |
| Painted | No | |
| Product height in | 5.390 | |
| Product height mm | 136.906 | |
| Product length in | 10.560 | |
| Product length mm | 268.224 | |
| Product width in | 4.800 | |
| Product width mm | 121.920 | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Rectangular key, 8 x 7 x 32 mm | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve system | Disc valve with valve drive |
