Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Two-speed motor | |
| Shaft Seal | NBR - Standard | |
| Dust seal | Standard | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Check valve function | No | |
| Design code | 01 | |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port, 7/16 - 20 UNF-2B SAE O-Ring pilot control port, Optional 7/16 - 20 UNF-2B SAE O-ring drain port for pilot operated normally low speed | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | M22080AC07AA0100010000000AAAAA | |
| Motor Series | 2000 Series | |
| Motor Size | 130 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Mounting flange type | 2 Bolt - A | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Paint information | n/a | |
| Painted | No | |
| Product height in | 5.390 | |
| Product height mm | 136.906 | |
| Product length in | 10.560 | |
| Product length mm | 268.224 | |
| Product width in | 4.800 | |
| Product width mm | 121.920 | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Shaft dimension | Dia. 7/8 inch, 13T | |
| Shaft Key | n/a | |
| Shaft type | Splined | |
| Special Features Assembly | Standard | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve system | Disc valve with valve drive |
