Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Char-Lynn motors
4000 series compact motors
175-0006-001
MOTOR-ORBITAL,4000 C. SERIES
175-0006-001
Tools
Add to comparison
Add to comparison
175-0006-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.810
Product height mm
147.574
Product length in
11.200
Product length mm
284.480
Product width in
5.810
Product width mm
147.574
Sub brand
Char-Lynn