Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M06239AB03AB02000000000000000F | |
| Motor Series | 6000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 S P127 B162 H14 | |
| Motor Size | 390 | |
| Geometric displacement [cm3/r [in3/r]] | 391.7 [23.90] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting Flange Type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC) | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | Manifold | |
| Main port style | Sideport - staggered | |
| Main port dimension | 0.750 inch drilled hole | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | No data available | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Output shaft type | Spl 17t 12/24 sl40 | |
| Product height in | 5.780 | |
| Product height mm | 146.812 | |
| Product length in | 12.980 | |
| Product length mm | 329.692 | |
| Product width in | 5.800 | |
| Product width mm | 147.320 | |
| Seal options | Standard | |
| Series | 6000 series | |
| Sub brand | CHAR-LYNN | Char-Lynn |