Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Standard | |
| Shaft Seal | NBR - Standard | |
| Dust seal | Standard | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Check valve function | No | |
| Design code | 09 | |
| Drain Port Dimension | None | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 185 [11.3] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - aligned | |
| Main port thread type | UN / UNF | |
| Model Code | MH0113BA18AA0000000000001AA00J | |
| Motor Series | H Series | |
| Motor Size | 185 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Mounting flange type | 4 Bolt - Square | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Gerotor | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product height in | 3.310 | |
| Product height mm | 84.074 | |
| Product length in | 7.200 | |
| Product length mm | 182.880 | |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Rear bearing type | Journal bearing | |
| Seal Kit | 60540-000 | |
| Shaft dimension | Dia. 1 inch | |
| Shaft Key | Woodruff key | |
| Shaft type | TAPERED | |
| Special Features Assembly | Direction of rotation | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve system | Spool valve |
