Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MS0057DD16AA0000000000000AA00M | |
| Motor Series | S Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | 2 s ductile p102 b146 h14 | |
| Motor Size | 95 | |
| Geometric displacement [cm3/r [in3/r]] | 93 [5.7 ] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - B | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.1, 146.1, 14.4 [4.00 x 0.24, 5.75, 0.57] SAE B - Spec. Component | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 7/8 inch, 13T | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | No data available | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 12 | |
| Brand | DANFOSS | Danfoss |
| Output shaft type | 16 Spl 13t | |
| Product height in | 5.270 | |
| Product height mm | 133.858 | |
| Product length in | 6.485 | |
| Product length mm | 164.719 | |
| Product width in | 4.240 | |
| Product width mm | 107.696 | |
| Seal options | Standard seals | |
| Series | S series motor | |
| Sub brand | CHAR-LYNN | Char-Lynn |
