Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | Standard | |
| Mounting type | BA | 4 bolt std - 44.40 [1.748] dia. x 3.05 [.120] pilot, .375-16 unc-2b mounting holes on 82.55 [3.250] dia. b.c. (no pilot withextreme duty seal) |
| Port Type | AB | .500-14 nptf dryseal pipe thread ports |
| Shaft Seal | NBR - Standard - Spec. Component | |
| Dust seal | Standard | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Brake Release Port Dimension | n/a | |
| Case flow options | 00 | None specified |
| Check valve function | No | |
| CUSTOMER IDENTIFICATION | 00 | None specified |
| Design code | 12 | |
| Design code | M | Twelve (12) |
| Displacement | 227 | 371 cm3/r [22.7 in3/r] |
| Drain Port Dimension | None | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 371 [22.7] | |
| Geroler options | 0 | None |
| Hydraulic valve function | None | |
| Main port dimension | 1/2 - 14 NPTF | |
| Main port style | Sideport - aligned | |
| Main port thread type | NPT / NPTF | |
| Model Code | MS0227BA01AB0000060000000AF00M | |
| Motor Series | S Series | |
| Motor Size | 370 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Mounting flange type | 4 Bolt - Square | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Output shaft type | 01 | 25.4 [1.00] dia. straight, woodruff key, .250-20 unc-2b hole in shaft end |
| Paint information | Environmental coated, Black | |
| Paint packaging | AF | Environmental coated black |
| Painted | Yes | |
| Product | M | Motor |
| Rear bearing type | Journal bearing | |
| Seal options | 06 | Double shaft seals |
| Series | S0 | S series motor |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Woodruff key | |
| Shaft options | 0 | None |
| Shaft type | Straight | |
| Special assembly instructions | 0 | None |
| Special Features Assembly | Standard | |
| Special features hardware | 00 | None specified |
| Speed sensor | 00 | None |
| Valve options | 00 | None |
| Valve system | Spool valve |
