Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MS0137BA16AA0000000000000AA00M | |
| Motor Series | S Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | BA | 4 bolt std - 44.40 [1.748] dia. x 3.05 [.120] pilot, .375-16 unc-2b mounting holes on 82.55 [3.250] dia. b.c. (no pilot withextreme duty seal) |
| Motor Size | 225 | |
| Port type | AA | .875-14 unf-2b sae o-ring ports |
| Geometric displacement [cm3/r [in3/r]] | 224 [13.7] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 7/8 inch, 13T | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special features hardware | 00 | None specified |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 12 | |
| Brand | DANFOSS | Danfoss |
| Case flow options | 00 | None specified |
| Customer identification | 00 | None specified |
| Design code | M | Twelve (12) |
| Displacement | 137 | 224 cm3/r [13.7 in3/r] |
| Geroler options | 0 | None |
| Output shaft type | 16 | 22.22 [.875] dia. sae 13 tooth spline (sae b) |
| Paint packaging | AA | Primer low gloss black |
| Product | M | Motor |
| Seal options | 00 | Standard seals |
| Series | S0 | S series motor |
| Shaft options | 0 | None |
| Special assembly instructions | 0 | None |
| Speed sensor | 00 | None |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve options | 00 | None |