Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MS0137DD01AA0100000000000AA00M | |
| Motor Series | S Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | DD | 2 bolt std - 101.60 [4.000] dia. x 6.10 [.240] pilot, 14.35 [.565] dia. mounting holes on 146.05 [5.750] dia. b.c. (sae b)(ductile) |
| Motor size | 225 | |
| Port Type | AA | .875-14 unf-2b sae o-ring ports |
| Geometric displacement [cm3/r [in3/r]] | 224 [13.7] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - B | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.1, 146.1, 14.4 [4.00 x 0.24, 5.75, 0.57] SAE B - Spec. Component | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Woodruff key | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special features hardware | 00 | None specified |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 12 | |
| Case flow options | 01 | .4375-20 unf-2b sae o-ring port (end cap) |
| CUSTOMER IDENTIFICATION | 00 | None specified |
| Design code | M | Twelve (12) |
| Displacement | 137 | 224 cm3/r [13.7 in3/r] |
| Geroler options | 0 | None |
| Output shaft type | 01 | 25.4 [1.00] dia. straight, woodruff key, .250-20 unc-2b hole in shaft end |
| Paint packaging | AA | Primer low gloss black |
| Product | M | Motor |
| Seal options | 00 | Standard seals |
| Series | S0 | S series motor |
| Shaft options | 0 | None |
| Special assembly instructions | 0 | None |
| Speed sensor | 00 | None |
| Valve options | 00 | None |