T series motors without brake-product-category

T series motors without brake

T series motors feature the latest innovations in Geroler technology, including optimized Geroler geometry with a lower drive-running angle forimproved life andlow-speed performance. In addition, the improved housing and smaller-diameter end cap provide greater envelope rigidity to improve efficiency under high pressure loads. All these innovations come together to makethe highest-performing motor in its class.

Features and benefits

  • Constant-clearance geroler geometry
  • Three-pressure zone design (ability to reduce case pressure)
  • Variety of displacements, shafts, and mounts
  • Extended motor life (especially at low speed conditions)
  • Design flexibility
  • Ability to optimize designs for your application needs
  • Extended leak-free performance

Applications

  • Agricultural augers, harvesters, and seeders
  • Car wash brushes
  • Food processing
  • Railroad maintenance equipment
  • Machine tools
  • Conveyors
  • Industrial sweepers and floor polishers
  • Sawmills
  • Turf equipment
  • Concrete and asphalt equipment
  • Skid steer attachments

Specifications

  • 11 geroler element displacements
  • Flow 61 l/min [16 US gal/min] continuous and 75 l/min [20 US gal/min] intermittent*
  • Speed up to 1,021 rpm
  • Pressure 177 bar [2,565 psi] continuous and 202 bar [2,930 psi] intermittent
  • Torque 441 Nm [3,905 lb in] continuous and 486 Nm [4,300 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute