Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MT0062FA24AF00000000000000000A | |
| Motor Series | T Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 s p44x3 b83 m10 | |
| Motor size | 100 | |
| Geometric displacement [cm3/r [in3/r]] | 102 [6.2] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, M10 x 1.50-6H [1.75 x 0.12, 3.25, M10 x 1.50-6H] | |
| SHAFT TYPE | Straight | |
| Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Square key, 8 x 30 mm | |
| Main port thread type | BSP | |
| Main port style | Sideport - aligned | |
| Main port dimension | G 1/2 | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9900808-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Output shaft type | 24 str 25mm | |
| Product height in | 3.460 | |
| Product height mm | 87.884 | |
| Product length in | 6.680 | |
| Product length mm | 169.672 | |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Seal options | Standard seals | |
| Series | T series motor | |
| Sub brand | CHAR-LYNN | Char-Lynn |