Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MT0119BA18AA00A0110000000AA00A | |
| Motor Series | T Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 s p44 b83 3/8-16 | |
| Motor size | 195 | |
| Geometric displacement [cm3/r [in3/r]] | 195 [11.9] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| SHAFT TYPE | TAPERED | |
| Shaft dimension | Dia. 1 inch | |
| Shaft Key | Woodruff key | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Seal Guard | |
| Shaft Seal | HNBR - High pressure | |
| Seal Kit | 9900751-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Free running | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| J:Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Output shaft type | 18 Tap 1in | |
| Product height in | 3.460 | |
| Product height mm | 87.884 | |
| Product length in | 7.350 | |
| Product length mm | 186.690 | |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Seal options | Hp shaft seal, slinger seal | |
| Series | T series motor | |
| Sub brand | CHAR-LYNN | Char-Lynn |