Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MT0080EA24AF02000000APAD0AU32A | |
| Motor Series | T Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 130 | |
| Geometric displacement [cm3/r [in3/r]] | 131 [8.0] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Magneto | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Square key, 8 x 30 mm | |
| Main port thread type | BSP | |
| Main port style | Sideport - aligned | |
| Main port dimension | G 1/2 | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Expoxy Coated, Black | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9900862-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | Spec. Component | |
| J:Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Customized | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Product height in | 3.380 | |
| Product height mm | 85.852 | |
| Product length in | 6.874 | |
| Product length mm | 174.600 | |
| Product width in | 3.460 | |
| Product width mm | 87.884 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
