Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Char-Lynn motors
T series motors without brake
158-4360-001
MOTOR-ORBITAL,T SERIES 80 [4.9]
158-4360-001
Tools
Add to comparison
Add to comparison
158-4360-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.270
Product height mm
133.858
Product length in
6.530
Product length mm
165.862
Product width in
3.870
Product width mm
98.298
Sub brand
Char-Lynn