Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MT0119EA24AL1000070000000AA00A | |
| Motor Series | T Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 m p83 b106 h14 | |
| Motor Size | 195 | |
| Geometric displacement [cm3/r [in3/r]] | 195 [11.9] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Magneto | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Square key, 8 x 30 mm | |
| Main port thread type | Metric | |
| Main port style | Sideport - aligned | |
| Main port dimension | M22 x 1.5-6H O-Ring port | |
| Drain Port Dimension | No data available | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | HNBR - High pressure | |
| Seal Kit | 9900752-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Output shaft type | 24 str 25mm | |
| Seal options | HP SHAFT SEAL | |
| Series | T series motor |