Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Char-Lynn motors
T series motors without brake
E040168
MOTOR-ORBITAL,T SERIES 370 [22.6]
E040168
Tools
Add to comparison
Add to comparison
E040168
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.270
Product height mm
133.858
Product length in
8.790
Product length mm
223.266
Product width in
3.870
Product width mm
98.298