Product specifications
Characteristic | Value |
|---|---|
| Model Code | MCS160AA01AA010000A000B00B |
| Motor Series | XLS Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 160 |
| Geometric displacement [cm3/r [in3/r]] | 157.7 [9.62] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting Flange Type | 2 Bolt - A |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53] |
| Shaft Type | Straight |
| Shaft dimension | Dia. 25 mm, M8 thread in shaft end |
| Shaft Key | Rectangular key, A8 x 7 x 32 mm |
| Main port thread type | BSP |
| Main port style | Sideport - staggered |
| Main port dimension | G 1/2, 4 x M8 block mounting threads |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Painted, Blue |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | Z331-25 |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | No data available |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 6.570 |
| Product length mm | 166.878 |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Sub brand | Xcel |
