Product specifications
Characteristic | Value |
|---|---|
| Model Code | MCS195AD05AE310000A000C00B |
| Motor Series | XLS Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 195 |
| Geometric displacement [cm3/r [in3/r]] | 194.5 [11.87] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Square |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
| Shaft type | Straight |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | Square key, 1/4 x 1 1/4 inch |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Painted, Black |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | Z331-25 |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | No data available |
| Name Tag | Danfoss name tag |
| Design Code | 2 |
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design Code | 2 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 194.5 [11.87] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | MCS195AD05AE310000A000C00B |
| Motor function | Standard |
| Motor Series | XLS Series |
| Motor Size | 195 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | No data available |
| Paint information | Painted, Black |
| Painted | Yes |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 6.970 |
| Product length mm | 177.038 |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Rear bearing type | Journal bearing |
| Seal Kit | Z331-25 |
| Sensor | None |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | Square key, 1/4 x 1 1/4 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Valve system | Spool valve |
