Product specifications
Characteristic | Value |
|---|---|
| Model Code | MH0045AA18AB00000000000000000J |
| Motor Series | H Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Gerotor |
| Motor Size | 75 |
| Geometric displacement [cm3/r [in3/r]] | 74 [4.5] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting Flange Type | 2 Bolt - A |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
| Shaft Type | TAPERED |
| Shaft dimension | Dia. 1 inch |
| Shaft Key | Woodruff key |
| Main port thread type | NPT / NPTF |
| Main port style | Sideport - aligned |
| Main port dimension | 1/2 - 14 NPTF |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 60540-000 |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | No data available |
| Name Tag | Danfoss name tag |
| Design code | 09 |
| Brand | Danfoss |
| Product height in | 3.870 |
| Product height mm | 98.298 |
| Product length in | 6.600 |
| Product length mm | 167.640 |
| Product width in | 5.270 |
| Product width mm | 133.858 |
| Sub brand | Char-Lynn |
