Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M04240AF07AB02000000000000000F | |
| Motor Series | 4000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| MOUNTING TYPE | 4 S P127 B162 H14 | |
| Motor size | 395 | |
| Geometric displacement [cm3/r [in3/r]] | 393.9 [24.04] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 1/4 inch, 14T - Spec. Component | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 61232-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Output shaft type | Spl 14t 12/24 | |
| Product height in | 5.840 | |
| Product height mm | 148.336 | |
| Product length in | 12.110 | |
| Product length mm | 307.594 | |
| Product width in | 5.840 | |
| Product width mm | 148.336 | |
| Seal options | Standard | |
| Series | 4000 series | |
| Sub brand | CHAR-LYNN | Char-Lynn |