Product specifications
Characteristic | Value |
|---|---|
| Model Code | M04190AD02AB0200000000000AD00F |
| Motor Series | 4000 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 310 |
| Geometric displacement [cm3/r [in3/r]] | 311.8 [19.03] |
| Motor type | Wheel |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 9.1, 147.6, 1/2 - 13 UNC-2B [5.00 x 0.36, 5.81, 1/2 - 13 UNC-2B] |
| Shaft dimension | Dia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 7/16 x 1 1/4 inch |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 61232-000 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Bulk box |
| Name Tag | Danfoss name tag |
| Design Code | 06 |
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design Code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 311.8 [19.03] |
| Hydraulic valve function | None |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | M04190AD02AB0200000000000AD00F |
| Motor function | Standard |
| Motor Series | 4000 Series |
| Motor Size | 310 |
| Motor type | Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 9.1, 147.6, 1/2 - 13 UNC-2B [5.00 x 0.36, 5.81, 1/2 - 13 UNC-2B] |
| Mounting flange type | 4 Bolt - Wheel |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Bulk box |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product height in | 5.860 |
| Product height mm | 148.844 |
| Product length in | 9.150 |
| Product length mm | 232.410 |
| Product width in | 5.860 |
| Product width mm | 148.844 |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 61232-000 |
| Sensor | None |
| Shaft dimension | Dia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 7/16 x 1 1/4 inch |
| Shaft Seal | NBR - Standard |
| Special Features Assembly | Standard |
| Sub brand | Char-Lynn |
| Valve system | Disc valve with valve drive |
