Product specifications
Characteristic | Value |
|---|---|
| Model Code | M04125AC01AB02000000000000000F |
| Motor Series | 4000 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 205 |
| Geometric displacement [cm3/r [in3/r]] | 205.5 [12.54] |
| Motor type | Wheel |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 9.1, 165.1, 14.3 [5.50 x 0.36, 6.50, 0.56] |
| Shaft type | Straight |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 5/8 inch |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 61232-000 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design Code | 06 |
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design Code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 205.5 [12.54] |
| Hydraulic valve function | None |
| Low pressure relief | None |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | M04125AC01AB02000000000000000F |
| Motor function | Standard |
| Motor Series | 4000 Series |
| Motor Size | 205 |
| Motor type | Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 9.1, 165.1, 14.3 [5.50 x 0.36, 6.50, 0.56] |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting type | 4 W P140 B165 H14 |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Output shaft type | Str 1.25in 3/8-16 s5/16x1 5/8 |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product height in | 5.860 |
| Product height mm | 148.844 |
| Product length in | 8.900 |
| Product length mm | 226.060 |
| Product width in | 5.860 |
| Product width mm | 148.844 |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 61232-000 |
| Seal options | Standard |
| Sensor | None |
| Series | 4000 series |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 5/8 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Sub brand | Char-Lynn |
| Valve system | Disc valve with valve drive |
