Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Danfoss orbital motor quick selector
110-1268-006
4K MOTOR/EPOXY FR GRAY
110-1268-006
Tools
Add to comparison
Add to comparison
110-1268-006
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.860
Product height mm
148.844
Product length in
8.560
Product length mm
217.424
Product width in
5.860
Product width mm
148.844