Product specifications
Characteristic | Value |
|---|---|
| Model Code | OMV-0315-B-NN-W53-AE-1E-F22-A-A-1B-1-N-TA-NNNNN-NN-NN-NN-SP-NNN |
| Motor Series | OMV Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 315 |
| Geometric displacement [cm3/r [in3/r]] | 314.5 [19.19] |
| Motor type | Wheel |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 180.0 x 10.6, 224.0, 18.0 [7.08 x 0.42, 8.82, 0.71] Rear: 194.0 x 3.4, 224.0, 18.0 [7.64 x 0.13, 7.87, 0.71] |
| Shaft type | TAPERED |
| Shaft dimension | Dia. 60 mm, 1:10, 3 x M42 thread in shaft end |
| Shaft Key | Rectangular key, B16 x 10 x 32 mm, DIN 6885 |
| Main port thread type | BSP |
| Main port style | Sideport - staggered |
| Main port dimension | G 1, 4 x M12 block mounting threads |
| Drain Port Dimension | G 1/4 |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 151B0129 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | Speed, Motor with tacho connection |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
