Product specifications
Characteristic | Value |
|---|---|
| Model Code | TMT-0500-E-BA-G35-AV-1D-F18-A-B-1B-0-A-NN-AAE25-NN-NN-NN-SP-NNN |
| Motor Series | TMT Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor size | 500 |
| Geometric displacement [cm3/r [in3/r]] | 494.8 [30.19] |
| Motor type | Motor - Brake |
| Motor function | Brake - Low release pressure |
| Mounting flange type | 4 Bolt - Square |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 180.0 x 9.0, 224.0, 18.0 [7.09 x 0.35, 8.82, 0.71] |
| Shaft type | TAPERED |
| Shaft dimension | Dia. 45 mm, 1:10, 2 x M30 thread in shaft end |
| Shaft Key | Rectangular key, B12 x 8 x 28 mm, DIN 6885 |
| Main port thread type | BSP |
| Main port style | Sideport - staggered |
| Main port dimension | G 3/4 |
| Drain Port Dimension | G 1/4 |
| Brake Release Port Dimension | G 1/4 |
| Painted | Yes |
| Paint information | Painted, Black, Medium gloss |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Integrated in shaft seal |
| Shaft Seal | NBR - Standard |
| Seal Kit | 151Z2059 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 00 |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
