Product specifications
Characteristic | Value |
|---|---|
| Model Code | M04171AB03AB0200000AD0000AA00F |
| Motor Series | 4000 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 280 |
| Geometric displacement [cm3/r [in3/r]] | 280.1 [17.09] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Square |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B |
| Shaft type | Splined |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 61232-000 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| J:Sensor | Speed and Direction, Hall effect, 72 pulses, M12 connector |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 06 |
| Brand | Danfoss |
| Sub brand | Char-Lynn |