Product specifications
Characteristic | Value |
|---|---|
| Model Code | MDL241AA02AA0C0030000AB00B |
| Motor Series | Delta Series |
| Valve system | Disc valve on the output shaft |
| Orbital gearwheel set type | Geroler |
| Motor Size | 395 |
| Geometric displacement [cm3/r [in3/r]] | 395 [24.1] |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 inch |
| Main port thread type | UN / UNF |
| Main port style | Sideport - aligned |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Front bearing type | Needle roller bearing |
| Rear bearing type | Needle roller bearing |
| Orbital gearwheel set | Special |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Sub brand | Char-Lynn |