Product specifications
Characteristic | Value |
|---|---|
| Model Code | MDL107AA07AA000000000AB00B |
| Displacement | 176 cm3/r [10.7 in3/r] |
| Motor Series | Delta Series |
| Valve system | Disc valve on the output shaft |
| Orbital gearwheel set type | Geroler |
| Mounting type | 4 w p83 b148 h14 |
| Motor Size | 175 |
| Geometric displacement [cm3/r [in3/r]] | 176 [10.7] |
| Motor type | Wheel |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
| Shaft type | Straight |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Rectangular key, 8 x 7 x 32 mm |
| Main port thread type | UN / UNF |
| Main port style | Sideport - aligned |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 9900436-000 |
| Front bearing type | Needle roller bearing |
| Rear bearing type | Needle roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | Two |
| Accessories | None |
| Brand | Danfoss |
| Output shaft type | Str 1.25in |
| Product | Motor |
| Seal options | Standard |
| Series | Delta series |
| Sub brand | Char-Lynn |